This Application will be decommissioned as of January 7th 2025

XBTZ9018 |
Schneider-Electric
 
XBTZ9018 picture- web-product-data-sheet
XBTZ9018
connecting cable, Harmony XBT GT, RS485 cabel for Shneider Electric PLC Twido/Micro/Premium, HMI Sub-D9 to PLC Mini-Din8
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Connecting cable
Accessory / separate part designation Uni-Telway/Modbus serial link
Accessory / separate part destination XBT terminal
Cable length 2.5 m
Complementary
Product compatibility XBTGT2...
XBTGK....
Range compatibility Twido
Modicon Premium automation platform
Modicon TSX Micro
Harmony HMI GTO
Electrical connection 1 female connector mini DIN, 8 pins
Communication port protocol Modbus
Uni-Telway
Physical interface RS485
Net weight 0.17 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 15.000 cm
Package 1 Length 16.500 cm
Package 1 Weight 113.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 90
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.360 kg
Offer Sustainability
SCIP Number 4ef705d5-30da-4ea5-adf8-f8544b2b8824
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months