Schneider-Electric
 
XBTZ908 picture- web-product-data-sheet
XBTZ908
Uni-Telway/Modbus serial link - L = 1.8 m - 1 female SUB-D 15 + 1 SUB-D 25
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Uni-Telway/Modbus serial link
Accessory / separate part destination XBT terminal
Bus and network
Cable length 1.8 m
Complementary
Product compatibility XBTGT5...
XBTN410
CCX17
XBTGT2..0
TSXSCA64
TSXSCA62
XBTGT7340
XBTGK....
XBTGT4...
XBTOT...
XBTR410
XBTN401
XBTR411
XBTGT6...
Electrical connection 1 connector SUB-D 25
1 female connector SUB-D 15
Communication port protocol Uni-Telway
Modbus
Physical interface RS485
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 20.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 262.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.614 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months