Schneider-Electric
 
XBTZ925 picture- web-product-data-sheet
XBTZ925
Harmony XBT - set of 2 adaptors for USB cable
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor cable
Accessory / separate part designation Set of 2 adaptors for USB cable
Accessory / separate part destination Between terminal XBT and PC USB connection cable
Cable length 2 m
Complementary
Product compatibility XBTN
XBTRT
XBTR
Electrical connection 2 connectors RJ45/SUB-D 25 (PC USB connection cable side/terminal side)
2 connectors RJ45/RJ45
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 15.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 218.5 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months