Schneider-Electric
 
XBTZ926 picture- web-product-data-sheet
XBTZ926
serial printer cable - for printer - L = 2.5 m - 1 female SUB-D 25
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Serial printer cable
Accessory / separate part destination Printer
Cable length 2.5 m
Complementary
Product compatibility XBTR
XBTN
Electrical connection 1 female connector SUB-D 25
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 173.9 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.96 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months