Schneider-Electric
 
XBTZ945 picture- web-product-data-sheet
XBTZ945
Magelis XBT - RS232C serial printer PC link - 2.5 m - for small terminal
Telemecanique
Characteristics
Main
Range of product Magelis XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation RS232C serial printer PC link
Accessory / separate part destination Small terminal
Complementary
Product compatibility XBTR400
XBTN200
XBTN400
XBTRT500
XBTRT511
Cable length 2.5 m
Electrical connection 1 male connector RJ45
1 male connector SUB-D 9, mini-DIN and USB
Physical interface RS232C
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 18.5 cm
Package 1 Length 19.5 cm
Package 1 Weight 198.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.59 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months