Schneider-Electric
 
XBTZ9686 picture- web-product-data-sheet
XBTZ9686
Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Uni-Telway/Modbus serial link
Accessory / separate part destination XBT terminal
Cable length 15 m
Complementary
Product compatibility XBTR411
XBTN410
XBTNU400
XBTN401
XBTR410
Range compatibility Modicon Premium automation platform
Twido
Electrical connection 1 male connector mini DIN, 8 pins
1 male connector SUB-D 25
Communication port protocol Uni-Telway
Modbus
Physical interface RS485
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 20 cm
Package 1 Length 20 cm
Package 1 Weight 918 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months