Schneider-Electric
 
XBTZ9710 picture- web-product-data-sheet
XBTZ9710
Modbus serial link - L = 2.5 m - 1 female SUB-D 9 + 1 male SUB-D 25
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Modbus serial link
Accessory / separate part destination XBT terminal
Cable length 2.5 m
Complementary
Product compatibility XBTGK....
XBTGT....
XBTGTW...
Range compatibility Harmony HMI GTO
Modicon Quantum automation platform
Electrical connection 1 male connector SUB-D 25
1 female connector SUB-D 9
Communication port protocol Modbus
Physical interface RS232
Net weight 0.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 17.5 cm
Package 1 Length 17.5 cm
Package 1 Weight 205.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.947 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months