Schneider-Electric
 
XBTZ9715 picture- web-product-data-sheet
XBTZ9715
direct connection cable for XBT terminal - L = 2.5 m - 1 HE-13
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Direct connection cable
Accessory / separate part destination Small touch screen panel
XBT terminal
Cable length 2.5 m
Complementary
Product compatibility XBTRT511
XBTRT500
XBTGT1...
Range compatibility Harmony HMI GTO
Harmony STO & STU
Advantys STB
Electrical connection 1 connector HE-13
Communication port protocol Modbus
Physical interface RS232C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 20.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 92.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 54
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 5.840 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months