This Application will be decommissioned as of January 7th 2025

XBTZ9730 |
Schneider-Electric
 
XBTZ9730 picture- web-product-data-sheet
XBTZ9730
direct connection cable - L = 2.5m - 1 male SUB-D 9 + 1 male SUB-D25 - DF1
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Direct connection cable
Accessory / separate part destination XBT terminal
Cable length 2.5 m
Complementary
Product compatibility XBTR411
XBTN410
XBTNU400
XBTN401
XBTR410
Range compatibility Harmony HMI GTO
Allen-Bradley SLC5, 1761NETAIC
Electrical connection 1 male connector SUB-D 25
1 male connector SUB-D 9
Communication port protocol DF1
Physical interface RS232
Net weight 0.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 15.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 192.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months