This Application will be decommissioned as of January 7th 2025

XBTZ9734 |
Schneider-Electric
 
XBTZ9734 picture- web-product-data-sheet
XBTZ9734
direct connection cable - L = 2.5 m - 1 male SUB-D 9 - DF1 - RS232
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Direct connection cable
Accessory / separate part destination XBT terminal
Small touch screen panel
Cable length 2.5 m
Complementary
Product compatibility XBTRT511
XBTRT500
Range compatibility Harmony STO & STU
Harmony HMI GTO
Allen-Bradley SLC5
Electrical connection 1 male connector SUB-D 9
Communication port protocol DF1
Physical interface RS232
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 118.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.08 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months