Schneider-Electric
 
XBTZ978 picture- web-product-data-sheet
XBTZ978
connection cable - for compact display unit - L = 2.5 m - 1 RJ45 + 1 mini DIN
Telemecanique
Characteristics
Main
Range of product Magelis XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Connection cable
Accessory / separate part destination Compact display unit
Cable length 2.5 m
Complementary
Product compatibility XBTN200
XBTN400
Electrical connection 1 connector mini DIN
1 connector RJ45
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 17.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 121.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.627 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months