This Application will be decommissioned as of January 7th 2025

XBTZ9982 |
Schneider-Electric
 
XBTZ9982 picture- web-product-data-sheet
XBTZ9982
Modbus serial link for XBT terminal - L = 10 m - 2 males RJ45
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Modbus serial link
Accessory / separate part destination XBT terminal
Small touch screen panel
Cable length 10 m
Complementary
Product compatibility XBTN400
XBTGT2...
XBTN200
XBTR400
XBTRT511
XBTGK....
XBTRT500
Range compatibility Preventa XPSMC
Altivar 31
TeSys U
Lexium 05
Harmony HMI GTO
Altivar 71
Modicon M340
Harmony STO & STU
Altivar 61
TeSys T
Altistart 48
Electrical connection 2 male connectors RJ45
Communication port protocol Modbus
Physical interface RS485
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 17.500 cm
Package 1 Length 19.000 cm
Package 1 Weight 361.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 15.130 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 69107a2b-eec5-4280-8fc1-e988a903c9a2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months