Schneider-Electric
XBTZG51 picture- web-product-data-sheet
XBTZG51
Harmony XBT - seal - for XBTGT1100/05/30/35, XBTGT1335 advanced panel
Schneider Electric
TODAY
NOV 22, 2024
End of Commercialization
MAR 31, 2023
Main
Range of product Harmony XBT
Accessory / separate part category Protection accessories
Accessory / separate part designation Seal
Accessory / separate part destination Advanced panel
Accessory / separate part type Seal
Complementary
Product compatibility XBTGT1105
XBTGT1130
XBTGT1100
XBTGT1335
XBTGT1135
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 10.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.426 kg
Contractual warranty
Warranty 18 months