This Application will be decommissioned as of January 7th 2025

XBTZG52 |
Schneider-Electric
 
XBTZG52 picture- web-product-data-sheet
XBTZG52
Harmony XBT - seal - for XBTGT2110/20/30, XBTGT2220/330 advanced panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Protection accessories
Accessory / separate part type Seal
Accessory / separate part designation Seal
Accessory / separate part destination Advanced panel
Complementary
Product compatibility XBTGT2130
XBTGT2220
XBTGT2330
XBTGT2120
XBTGT2110
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 7.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 976.000 g
Offer Sustainability
SCIP Number 4ef705d5-30da-4ea5-adf8-f8544b2b8824
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months