Schneider-Electric
 
XBTZG54 picture- web-product-data-sheet
XBTZG54
Harmony XBT - seal - for XBTGT4230, XBTGT4330/40 advanced panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Protection accessories
Accessory / separate part designation Seal
Accessory / separate part destination Advanced panel
Accessory / separate part type Seal
Complementary
Product compatibility XBTGT4230
XBTGT4340
XBTGT4330
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 8.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.226 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months