Schneider-Electric
 
XBTZG59 picture- web-product-data-sheet
XBTZG59
Harmony XBT - seal - for XBTGK5330 advanced panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Protection accessories
Accessory / separate part type Seal
Accessory / separate part designation Seal
Accessory / separate part destination Advanced panel
Complementary
Product compatibility XBTGK5330
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 9.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.3 kg
Contractual warranty
Warranty 18 months