Schneider-Electric
 
XBTZG60 picture- web-product-data-sheet
XBTZG60
peel off protective sheets - set of 5
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Protection accessories
Accessory / separate part type Protective sheet
Accessory / separate part designation Peel off protective sheets
Accessory / separate part destination Advanced panel
Quantity per set Set of 5
Complementary
Product compatibility XBTGT1105
XBTGT1335
XBTGT1135
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 34.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 90
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.46 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months