This Application will be decommissioned as of January 7th 2025

XBTZG64 |
Schneider-Electric
 
XBTZG64 picture- web-product-data-sheet
XBTZG64
peel off protective sheets - set of 5
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Protection accessories
Accessory / separate part type Protective sheet
Accessory / separate part designation Peel off protective sheets
Accessory / separate part destination Advanced panel
Quantity per set Set of 5
Complementary
Product compatibility XBTGT4230
XBTGT43.0
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 17.0 cm
Package 1 Length 20.5 cm
Package 1 Weight 97.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.246 kg
Offer Sustainability
SCIP Number 4ef705d5-30da-4ea5-adf8-f8544b2b8824
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months