This Application will be decommissioned as of January 7th 2025

XBTZG919 |
Schneider-Electric
 
XBTZG919 picture- web-product-data-sheet
XBTZG919
Harmony XBT - adaptor for terminal XBT advanced panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor
Accessory / separate part designation Adaptor for terminal XBT
Accessory / separate part destination Advanced panel
Cable length 0.2 m
Complementary
Product compatibility HMIGTO
Electrical connection 1 connector SUB-D 25 (automation product side)
Physical interface RS232C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 82.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.62 kg
Offer Sustainability
SCIP Number 4ef705d5-30da-4ea5-adf8-f8544b2b8824
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months