This Application will be decommissioned as of January 7th 2025

XBTZG9292 |
Schneider-Electric
 
XBTZG9292 picture- web-product-data-sheet
XBTZG9292
Harmony XBT - direct connection cable - for XBTGK, XBTGT, XBTOT - 3 m
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Direct connection cable
Accessory / separate part destination Direct connection of XBT terminal to Siemens Simatic PLC
Complementary
Product compatibility XBTOT...
XBTGT2...
XBTGT4...
XBTGT7340
XBTGT5...
XBTGK....
XBTGT6...
XBTGTW...
Range compatibility Siemens S7-400
Harmony HMI GTO
Siemens S7-300
Cable length 3 m
Electrical connection 1 female connector SUB-D 9
1 male connector SUB-D 9
Communication port protocol MPI
Physical interface RS232C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 16.6 cm
Package 1 Length 23.0 cm
Package 1 Weight 517.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months