This Application will be decommissioned as of January 7th 2025

XBTZG949 |
Schneider-Electric
 
XBTZG949 picture- web-product-data-sheet
XBTZG949
Harmony XBT - universal adaptor RS422/RS485 - for XBTGK, XBTGT, XBTOT
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor
Accessory / separate part designation Universal adaptor RS422/RS485
Complementary
Product compatibility XBTGT2...
XBTOT...
XBTGT4...
XBTGT7340
XBTGK....
XBTGT6...
XBTGT5...
Range compatibility Harmony HMI GTO
Electrical connection 1 connector SUB-D 9
1 screw terminal
Physical interface RS422
RS485
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 12.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 66.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.066 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months