This Application will be decommissioned as of January 7th 2025

XBTZG9773 |
Schneider-Electric
 
XBTZG9773 picture- web-product-data-sheet
XBTZG9773
Harmony XBT - direct connection cable - 5 m - 1 male connector SUB-D 25/SUB-D 9
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Direct connection cable
Accessory / separate part destination Direct connection of XBT terminal to Mitsubishi Melsec PLC
Complementary
Product compatibility XBTGT4...
XBTGT6...
XBTGT5...
XBTOT...
XBTGK....
XBTGT2...
XBTGT7340
Range compatibility Harmony HMI GTO
Mitsubishi A CPU
Cable length 5 m
Electrical connection 1 male connector SUB-D 25
1 male connector SUB-D 9
Communication port protocol A CPU (SIO)
Physical interface RS422
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 398.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.018 kg
Contractual warranty
Warranty 18 months