This Application will be decommissioned as of January 7th 2025

XBTZG9774 |
Schneider-Electric
 
XBTZG9774 picture- web-product-data-sheet
XBTZG9774
connecting cable, Harmony XBT GT, 5m direct connection cable, 1 male connector mini DIN/SUB-D9
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Connecting cable
Accessory / separate part designation Direct connection cable
Accessory / separate part destination Direct connection of XBT terminal to Mitsubishi Melsec PLC
Complementary
Product compatibility XBTGT2...
XBTOT...
XBTGT5...
XBTGK....
XBTGT7340
XBTGTW...
XBTGT6...
XBTGT4...
Range compatibility Mitsubishi Q CPU
Harmony HMI GTO
Cable length 5 m
Electrical connection 1 male connector mini DIN
1 male connector SUB-D 9
Communication port protocol Q CPU (SIO)
Physical interface RS232C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 17.5 cm
Package 1 Length 26.0 cm
Package 1 Weight 307.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.654 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months