Schneider-Electric
 
XBTZG9778 picture- web-product-data-sheet
XBTZG9778
Harmony XBT - cable for 2-port adaptor - 5 m
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Cable for 2-port adaptor
Accessory / separate part destination Connection of XBT terminal to Mitsubishi Melsec PLC with XBTZGCOM1 adaptor
Complementary
Product compatibility XBTGK....
XBTGT4...
XBTGT6...
XBTGT2...
XBTOT...
XBTGT5...
XBTGT7340
Range compatibility Mitsubishi FX
Mitsubishi QnA CPU
Harmony HMI GTO
Mitsubishi A CPU
Cable length 5 m
Electrical connection 1 connector SUB-D 9
Free end
Communication port protocol QnA CPU (SIO)
A CPU (SIO)
FX (CPU)
Physical interface RS422
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 17.5 cm
Package 1 Length 26.0 cm
Package 1 Weight 378.0 g
Contractual warranty
Warranty 18 months