Schneider-Electric
 
XBTZGABE1 picture- web-product-data-sheet
XBTZGABE1
discrete I/O connecting cable for 3.8" screen HMI controller
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Discrete I/O connecting cable
Accessory / separate part destination 3.8" screen HMI controller
Range compatibility Advantys Telefast ABE7
Magelis XBT GC, GT/GK with control
Complementary
Cable length 2 m
Electrical connection 1 connector HE10, 26 ways for Telefast ABE7 side
1 connector, 22 ways for controller side
Product weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 20 cm
Package 1 Length 27 cm
Package 1 Weight 113 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months