This Application will be decommissioned as of January 7th 2025

XBTZGAUX |
Schneider-Electric
 
XBTZGAUX picture- web-product-data-sheet
XBTZGAUX
auxiliary connector for advanced panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation Auxiliary connector
Accessory / separate part destination Advanced panel
Complementary
Product compatibility XBTGT4.
XBTGT5.
XBTGT7.
XBTGK5.
XBTGT6.
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 9.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.646 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months