Schneider-Electric
 
XBTZGCANM picture- web-product-data-sheet
XBTZGCANM
CANopen module for advanced panel with control
Schneider Electric
Characteristics
Main
Range of product Magelis XBT GC, GT/GK with control
Product or component type CANopen bus master module
Product compatibility XBTGT2220
XBTGT2130
XBTGT2930
XBTGT2330
XBTGT5230
XBTGT6340
XBTGT4330
XBTGK5330
XBTGK2330
XBTGT2110
XBTGT5330
XBTGT5340
XBTGT5430
XBTGT7340
XBTGT4340
XBTGT2430
XBTGT2120
XBTGT6330
XBTGT4230
XBTGK2120
Integrated connection type CANopen master bus male SUB-D 9, 2 twisted shielded pairs
Bus type CANopen conformity class: M10, profile: DR 303-1
CANopen conformity class: M10, profile: DS 301 V4.02
Number of channels 64 RPDO
64 TPDO
[Us] rated supply voltage 5 V DC
Complementary
Transmission rate 100 kbit/s for bus length of 500 m
1000 kbit/s for bus length of 50 m
125 kbit/s for bus length of 425 m
20 kbit/s for bus length of 1000 m
250 kbit/s for bus length of 250 m
50 kbit/s for bus length of 800 m
500 kbit/s for bus length of 125 m
Power dissipation in W 2.4 W at 5 V DC
Number of modules per base controller 1
Number of server device(s) 16
Supply External supply
Marking CE
Status LED 1 LED for ERR
1 LED for PWR
1 LED for RUN
Product weight 0.1 kg
Environment
Product certifications UL
IP degree of protection IP20
Ambient air temperature for operation 0…50 °C
Relative humidity 10…90 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 11.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 295.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.847 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months