This Application will be decommissioned as of January 7th 2025

XBTZGCHOK |
Schneider-Electric
 
XBTZGCHOK picture- web-product-data-sheet
XBTZGCHOK
securing hook for modules controller pan
Schneider Electric
Characteristics
Main
Range of product Magelis XBT GC, GT/GK with control
Accessory / separate part category Connection accessories
Accessory / separate part type Spring clip
Accessory / separate part designation Spring clip
Accessory / separate part destination 5.7" screen HMI controller
Complementary
Product compatibility XBTGC2.
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 10.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 11.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.526 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months