This Application will be decommissioned as of January 7th 2025

XBTZGCLP1 |
Schneider-Electric
 
XBTZGCLP1 picture- web-product-data-sheet
XBTZGCLP1
USB fastening for advanced panel
Schneider Electric
Characteristics
Main
Range of product Magelis XBT
Accessory / separate part category Connection accessories
Accessory / separate part type USB fastening
Accessory / separate part designation USB fastening
Accessory / separate part destination Advanced panel
Complementary
Product compatibility XBTGT2.
XBTGT4.
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 9.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 11.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.876 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months