Schneider-Electric
 
XBTZGCLP2 picture- web-product-data-sheet
XBTZGCLP2
USB fastening for advanced panel
Schneider Electric
Characteristics
Main
Range of product Magelis XBT
Accessory / separate part category Connection accessories
Accessory / separate part type USB fastening
Accessory / separate part designation USB fastening
Accessory / separate part destination 3.8" screen HMI controller
Advanced panel
Complementary
Product compatibility XBTGT5.
XBTGT1.
XBTGT6.
XBTGC1.
XBTGT7.
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.626 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months