Schneider-Electric
XBTZGCLP3 picture- web-product-data-sheet
XBTZGCLP3
USB fastening for advanced panel - for XBTGK
Schneider Electric
TODAY
NOV 22, 2024
End of Commercialization
MAR 31, 2023
Main
Range of product Magelis XBT
Accessory / separate part category Connection accessories
Accessory / separate part type USB fastening
Accessory / separate part designation USB fastening
Accessory / separate part destination Advanced panel
Complementary
Product compatibility XBTGK
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 5.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.426 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months