Schneider-Electric
 
XBTZGCOM1 picture- web-product-data-sheet
XBTZGCOM1
Harmony XBT - adaptor cable - for XBTGT2000/4000/5000/6000/7000
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor cable
Accessory / separate part designation Adaptor cable
Complementary
Product compatibility XBTGT2000
XBTGT4000
XBTGT5000
XBTGT7000
XBTGT6000
HMIGTO
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 9.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.376 kg
Contractual warranty
Warranty 18 months