Schneider-Electric
XBTZGDIO1 picture- web-product-data-sheet
XBTZGDIO1
Direct I/O connector for 3.8" screen controller
Schneider Electric
TODAY
NOV 22, 2024
End of Commercialization
JUL 28, 2023
Main
Range of product Harmony XBT GC, GT/GK
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation Direct I/O connector
Accessory / separate part destination 3.8" screen HMI controller
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 71.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.686 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months