Schneider-Electric
 
XBTZGDIO2 picture- web-product-data-sheet
XBTZGDIO2
Direct I/O connector for 5.7" screen controller
Schneider Electric
Characteristics
Main
Range of product Harmony XBT GC, GT/GK
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation Direct I/O connector
Accessory / separate part destination 5.7" screen HMI controller
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.226 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months