Schneider-Electric
 
XBTZGI232 picture- web-product-data-sheet
XBTZGI232
Harmony XBT - serial link isolation unit with USB hub
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Protection accessories
Accessory / separate part type Isolation unit
Accessory / separate part designation Serial link isolation unit with USB hub
Complementary
Product compatibility XBTGT2...
XBTGT7340
XBTGT6...
XBTOT...
XBTGK....
XBTGT4...
XBTGT5...
Range compatibility Harmony HMI GTO
Electrical connection 1 female connector SUB-D 9
1 male connector SUB-D 9
Physical interface RS485
RS232C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 16.3 cm
Package 1 Length 11.5 cm
Package 1 Weight 210.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.147 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months