This Application will be decommissioned as of January 7th 2025

XBTZGJBOX |
Schneider-Electric
 
XBTZGJBOX picture- web-product-data-sheet
XBTZGJBOX
junction box for advanced hand-held terminal
Schneider Electric
Characteristics
Main
Range of product Magelis XBTGH
Product or component type Junction box
Product specific application For XBTGH advanced hand-held panel
Complementary
[Us] rated supply voltage 24 V DC
Supply voltage limits 19.2…28.8 V
Inrush current 30 A
Power consumption in W 6.3 W
Electrical connection 1 connector 24-pin connector hand-held panel
1 connector RJ45 Ethernet TCP/IP
1 male connector SUB-D 9 RS232C/RS422/RS485 <= 115.2 kbits/s COM1 serial link
Screw terminal block 24 inputs/outputs
Port Ethernet 10BASE-T/100BASE-TX
Enclosure material PPT
Fixing mode By 4 M4 screws, mounting on 1.5 to 10 mm thick panel
Clip-on, mounting on 35 mm symmetrical DIN rail
Marking CE
Environment
Immunity to microbreaks 10 ms
Standards FCC Class A
EN 61131-2
IEC 61000-6-2
UL 508
Product certifications cULus
C-Tick
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
Operating altitude <= 2000 m
IP degree of protection IP20 (rear panel)
IP65 (front panel)
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 1 gn (f = 9…150 Hz)
3.5 mm (f = 5…9 Hz)
Relative humidity 0…90 % without condensation or dripping water
Resistance to electrostatic discharge 6 kV conforming to IEC 61000-4-2 level 3
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to fast transients 2 kV conforming to IEC 61000-4-4 level 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 22.500 cm
Package 1 Length 27.000 cm
Package 1 Weight 1.184 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.900 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6c1cfca1-a525-42fa-9a8a-ff27f8684c06
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months