This Application will be decommissioned as of January 7th 2025

XBTZGPDP |
Schneider-Electric
 
XBTZGPDP picture- web-product-data-sheet
XBTZGPDP
Harmony XBT - card on bus expansion - for XBTGK,XBTGT terminal - Profibus DP bus
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Communication accessories
Accessory / separate part type Card
Accessory / separate part designation Card on bus expansion
Accessory / separate part destination Terminal
Bus type Profibus DP
Complementary
Product compatibility XBTGK
XBTGT
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 16 cm
Package 1 Length 6 cm
Package 1 Weight 346 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.768 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months