This Application will be decommissioned as of January 7th 2025

XBTZGUSB |
Schneider-Electric
 
XBTZGUSB picture- web-product-data-sheet
XBTZGUSB
remote USB type A port - 1 m
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Protection accessories
Accessory / separate part type Remote USB port
Accessory / separate part designation Remote USB port
Accessory / separate part destination 3.5" small touch screen panel
Advanced panel
3.4" small touch screen panel
Cable length 1 m
Complementary
Product compatibility XBTGT6...
XBTGT1..5
XBTGT4...
XBTOT...
XBTGT7...
XBTGT2...
XBTGK....
HMISTO
HMIGTO
XBTGT5...
XBTGTW...
HMISTU
Connector type USB type A
Net weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 12.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 121.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.054 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 61.864 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 69107a2b-eec5-4280-8fc1-e988a903c9a2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months