This Application will be decommissioned as of January 7th 2025

XBTZGUSBB |
Schneider-Electric
 
XBTZGUSBB picture- web-product-data-sheet
XBTZGUSBB
remote USB mini-B port - 1 m
Schneider Electric
Characteristics
Main
Range of product Harmony XBT GC, GT/GK
Accessory / separate part category Protection accessories
Accessory / separate part type Remote USB port
Accessory / separate part designation Remote USB port
Cable length 1 m
Complementary
Product compatibility HMIGTO
Connector type Mini B USB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 11.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 223.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months