Schneider-Electric
 
XBTZN999 picture- web-product-data-sheet
XBTZN999
Harmony XBT - adaptor cable - for XBTN200/400 - 0.1 m
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Adaptation accessories
Accessory / separate part type Adaptor cable
Accessory / separate part designation Adaptor cable
Accessory / separate part destination Between old display unit XBTN200 and connecting cable XBTZ9780
Between new display unit XBTN200 and connecting cable XBTZ978
Cable length 0.1 m
Complementary
Product compatibility XBTN200
XBTN400
Electrical connection 1 connector RJ45
Communication port protocol Uni-Telway
Modbus
Physical interface RS232C
RS485
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 6.7 cm
Package 1 Length 14.5 cm
Package 1 Weight 20 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months