This Application will be decommissioned as of January 7th 2025

XBTZR01 |
Schneider-Electric
 
XBTZR01 picture- web-product-data-sheet
XBTZR01
Magelis XBT - kit for flush mounting - XBTR small panel
Schneider Electric
Characteristics
Main
Range of product Magelis XBT
Product specific application Customisation of the console
Applications requiring a higher degree of protection
Complementary
Accessory / separate part designation Kit for flush mounting
Accessory / separate part type Mounting kit
Accessory / separate part category Protection accessories
Product compatibility XBTR
Accessory / separate part destination Small panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 17 cm
Package 1 Length 22.2 cm
Package 1 Weight 166 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months