This Application will be decommissioned as of January 7th 2025

XBTZRT999 |
Schneider-Electric
 
XBTZRT999 picture- web-product-data-sheet
XBTZRT999
Magelis XBT - downloading adaptor - for XBTRT500 - compact terminal
Schneider Electric
Characteristics
Main
Range of product Magelis XBT
Bus type Modbus
Complementary
Accessory / separate part designation Downloading adaptor
Accessory / separate part type Adaptor
Accessory / separate part category Adaptation accessories
Product compatibility XBTRT500
Accessory / separate part destination Compact terminal
Electrical connection 2 connectors
Connector type RJ45
Physical interface RS485
Cable length 0.2 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 15 cm
Package 1 Length 15 cm
Package 1 Weight 13 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 2.792 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months