|
|
|
XBTZRTPW
Magelis XBT - external 5 V adaptor - for XBTN, R/RT
|
|
|
|
|
End of Commercialization MAR 31, 2023
|
|
|
|
|
Main
Range of product
|
Magelis XBT
|
Quantity per set
|
Set of 1
|
Complementary
Accessory / separate part designation
|
External 5 V adaptor
|
Accessory / separate part type
|
Adaptor
|
Accessory / separate part category
|
Adaptation accessories
|
Product compatibility
|
XBTR400
XBTN200
XBTRT500
XBTN400
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
7.500 cm
|
Package 1 Length
|
16.000 cm
|
Package 1 Weight
|
43.000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
5.130 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|