Schneider-Electric
 
XC010L2 picture- web-product-data-sheet
XC010L2
Microswitch, Limit switches XC Standard, miniature limit switch, flat plunger, cable length 2 m
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Microswitch
Device short name XC0
Detector design Sealed
Head type Plunger head
Fixing mode By the body with steel, zinc passivated fixing supports
Movement of operating head Linear
Type of operator Flat plunger
Switch actuation On end
Type of approach Vertical approach
Electrical connection A05 VVF cable
Cable length 2 m
Cable composition 3 x 0.75 mm²
Contact operation Snap action
Contacts material Silver contacts
Complementary
Maximum cable outer diameter 7.6 mm
Maximum force for tripping 5.3 N
Minimum release force 1.5 N
Maximum permissible end of travel force 30 N
Tripping point 11.4 mm
Maximum differential travel 0.2 mm
Minimum over travel 0.2 mm
Inter contact distance 0.5 mm
[Ie] rated operational current 1 A 24 V 50/60 Hz
[Ith] conventional free air thermal current 12 A
[Ui] rated insulation voltage 60 V
Electrical durability 500000 cycles AC-15
Mechanical durability 2000000 cycles
Width 32 mm
Height 12.3 mm
Depth 71 mm
Net weight 145 g
Environment
IP degree of protection IP66
Ambient air temperature for operation 0…85 °C
Marking CE
Standards IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.900 cm
Package 1 Width 18.300 cm
Package 1 Length 19.900 cm
Package 1 Weight 164.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.889 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months