Schneider-Electric
 
XC1ZA2 picture- web-product-data-sheet
XC1ZA2
Limit switch, OsiSense XC, contact 600 V AC, 10 A
Characteristics
Main
Accessory / separate part destination CMD prefabricated plug-in busbar trunking
Accessory / separate part category Busbar accessories
Accessory / separate part type Auxiliary contact
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 4.800 cm
Package 1 Length 7.800 cm
Package 1 Weight 53.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 66
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.840 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov