Schneider-Electric
 
XC1ZP2105 picture- web-product-data-sheet
XC1ZP2105
Limit switch, OsiSense XC, contact 600 V AC, 10 A
Characteristics
Main
Accessory / separate part destination CMD prefabricated plug-in busbar trunking
Accessory / separate part category Busbar accessories
Accessory / separate part type Auxiliary contact
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 5.7 cm
Package 1 Length 6.3 cm
Package 1 Weight 46.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 32
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.674 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov