Schneider-Electric
XC2JC101 picture- web-product-data-sheet
XC2JC101
Limit switch, Limit switches XC Standard, 600 VDC 10 amp XC2J +options
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch
Product specific application For severe applications
Device short name XC2J
Body type Fixed
Head type Rotary head
Material Metal
Movement of operating head Rotary
Type of operator Roller lever thermoplastic
Switch actuation By 30° cam
Type of approach Lateral approach, 2 directions
Number of poles 1
Contact operation Snap action
Minimum torque for tripping 0.3 N.m
Maximum actuation speed 1.5 m/s
Complementary
Fixing mode By the body
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Cable entry 1 entry incorporating cable gland, cable outer diameter: 6…13.5 mm
Contacts insulation form Za
Contacts material Silver plated contacts
Positive opening Without
Minimum actuation speed 0.001 m/min
Contact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1
Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 500 V conforming to IEC 60947-5-1
500 V conforming to NF C 20-040 group C
300 V conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13, 120 V, 4 W, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 24 V, 10 W, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 7 W, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Mechanical durability 30000000 cycles
Width 40 mm
Height 141 mm
Depth 65 mm
Net weight 0.605 kg
Terminals description ISO n°1 (13-14-11-12)OF
Environment
Shock resistance 25 gn for 18 ms conforming to IEC 60068-2-27
Vibration resistance 10 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 conforming to IEC 60529
IP657 conforming to NF C 20-010
IK degree of protection IK08
Electrical shock protection class Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Product certifications NEMKO
CSA
DEMKO
Standards VDE 0660-200
UL 508
IEC 60337-1
CSA C22.2 No 14
EN/IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 4.5 cm
Package 1 Length 14.5 cm
Package 1 Weight 597.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov