Schneider-Electric
XC2JC163 picture- web-product-data-sheet
XC2JC163
Limit switch, Limit switches XC Standard, XC2 J, metal side plunger, 1 C/O
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch
Product specific application For severe applications
Device short name XC2J
Body type Fixed
Head type Plunger head
Material Metal
Movement of operating head Linear
Type of operator Side plunger metal
Switch actuation On end
Type of approach Lateral approach, 1 direction
Number of poles 1
Contact operation Snap action
Minimum force for tripping 26 N
Maximum actuation speed 0.5 m/s
Repeat accuracy 0.01 mm with 1 million operating cycles
Complementary
Fixing mode By the body
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Cable entry 1 entry incorporating cable gland, cable outer diameter: 6…13.5 mm
Contacts insulation form Za
Contacts material Silver plated contacts
Positive opening Without
Minimum actuation speed 0.001 m/min
Contact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1
Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 500 V conforming to IEC 60947-5-1
500 V conforming to NF C 20-040 group C
300 V conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13, 120 V, 4 W, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 24 V, 10 W, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 7 W, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Mechanical durability 30000000 cycles
Width 40 mm
Height 112 mm
Depth 41 mm
Net weight 0.6 kg
Terminals description ISO n°1 (13-14-11-12)OF
Environment
Shock resistance 25 gn for 18 ms conforming to IEC 60068-2-27
Vibration resistance 10 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 conforming to IEC 60529
IP657 conforming to NF C 20-010
IK degree of protection IK08
Electrical shock protection class Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Product certifications CSA
NEMKO
DEMKO
Standards EN/IEC 60947-5-1
IEC 60337-1
UL 508
VDE 0660-200
CSA C22.2 No 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 4.500 cm
Package 1 Length 14.500 cm
Package 1 Weight 632.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 7
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 4.642 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months