Schneider-Electric
 
XCC1406PR01K picture- web-product-data-sheet
XCC1406PR01K
Opto-electronic rotary encoders XCC, incremental encoder Ø 40, solid shaft 6 mm, 100 points, push pull
Characteristics
Main
Range of product OsiSense XCC
Encoder type Incremental encoder
Encoder name XCC
Product specific application -
Diameter 40 mm
Shaft diameter 6 mm
Shaft type Solid shaft
Resolution 100 points
Output stage Type K
Type of output stage Driver push-pull
Electrical connection Cable radial shielded
Cable length 2 m
Cable composition 8 x 0.14 mm²
[Us] rated supply voltage 11...30 V DC
Enclosure material Aluminium
Zamak
Complementary
Shaft tolerance G7
Cable outer diameter 6 mm
Residual ripple 500 mV
Maximum revolution speed 9000 rpm
Shaft moment of inertia 10 g.cm²
Torque value 0.002 N.m
Maximum load 1 daN axial
2 daN radial
Output frequency 100 kHz
Number of channels 3
Current consumption 0...75 mA no-load
Protection type Reverse polarity protection
Short-circuit protection
Maximum output current 40 mA
Output level Low level: 1.5 V maximum 20 mA
High level: V supply - 3 V minimum 20 mA
Surge withstand 1 kV, level 2 conforming to IEC 61000-4-5
Base material Zamak
Aluminium
Shaft material Stainless steel
Aluminium
Type of ball bearings 688AZZ1
Net weight 0.355 kg
Environment
Marking CE
Ambient air temperature for operation -20…80 °C
Ambient air temperature for storage -30…85 °C
IP degree of protection IP54 conforming to IEC 60529
Vibration resistance 10 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 4 kV (contact discharge) level 3 conforming to IEC 61000-4-2
8 kV (air discharge) level 3 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV signal ports level 3 conforming to IEC 61000-4-4
2 kV power ports level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 14.5 cm
Package 1 Length 27 cm
Package 1 Weight 347.9 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months