|
|
|
XCC1406TR11R
Opto-electronic rotary encoders XCC, incremental encoder Ø 40, through shaft 6 mm, 1024 points, 5 V RS422
|
|
|
|
|
End of Commercialization DEC 31, 2020
|
|
End of Standard Services MAY 11, 2021
|
|
|
Main
Range of product
|
OsiSense XCC
|
Encoder type
|
Incremental encoder
|
Encoder name
|
XCC
|
Product specific application
|
-
|
Diameter
|
40 mm
|
Shaft diameter
|
6 mm
|
Shaft type
|
Through shaft
|
Resolution
|
1024 points
|
Output stage
|
Type R
|
Type of output stage
|
Driver 5V, RS422
|
Electrical connection
|
Cable radial shielded
|
Cable length
|
2 m
|
Cable composition
|
8 x 0.14 mm²
|
[Us] rated supply voltage
|
5 V DC
|
Supply voltage limits
|
4.5…5.5 V DC
|
Enclosure material
|
Zamak
Aluminium
|
Complementary
Shaft tolerance
|
H7
|
Cable outer diameter
|
6 mm
|
Residual ripple
|
200 mV
|
Maximum revolution speed
|
9000 rpm
|
Shaft moment of inertia
|
5 g.cm²
|
Torque value
|
0.0025 N.m
|
Maximum load
|
1 daN axial
2 daN radial
|
Output frequency
|
100 kHz
|
Number of channels
|
3
|
Current consumption
|
0...100 mA no-load
|
Maximum output current
|
40 mA
|
Output level
|
Low level: 0.5 V maximum 20 mA
High level: 2.5 V minimum 20 mA
|
Surge withstand
|
1 kV, level 2 conforming to IEC 61000-4-5
|
Base material
|
Zamak
Aluminium
|
Shaft material
|
Stainless steel
Aluminium
|
Type of ball bearings
|
688AZZ1
|
Product weight
|
0.405 kg
|
Environment
Marking
|
CE
|
Ambient air temperature for operation
|
-20…80 °C
|
Ambient air temperature for storage
|
-30…85 °C
|
IP degree of protection
|
IP52 conforming to IEC 60529
|
Vibration resistance
|
10 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn for 11 ms conforming to IEC 60068-2-27
|
Resistance to electrostatic discharge
|
4 kV (contact discharge) level 3 conforming to IEC 61000-4-2
8 kV (air discharge) level 3 conforming to IEC 61000-4-2
|
Resistance to electromagnetic fields
|
10 V/m level 3 conforming to IEC 61000-4-3
|
Resistance to fast transients
|
1 kV signal ports level 3 conforming to IEC 61000-4-4
2 kV power ports level 3 conforming to IEC 61000-4-4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|